Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

TPRHB      TESTPIN2           1578.74mil    940.945mil    1578.74mil    940.945mil    1578.74mil    940.945mil  T          0.00 TP S200 H1.0 BLACK
CON2       HARWIN_M80-8541242    275.591mil    511.811mil    275.591mil    511.811mil     236.22mil    708.661mil  B        270.00 HARWIN_M80-8541242
CON1       HARWIN_M80-8541442   1614.173mil    472.441mil   1614.173mil    472.441mil   1574.803mil    708.661mil  B        270.00 HARWIN_M80-8541442
C8         CAP0603            677.165mil    472.441mil    677.165mil    472.441mil    710.165mil    472.441mil  T        180.00 4 x 1.0NF_0603_50V_X7R
C7         CAP0603            625.984mil    590.551mil    625.984mil    590.551mil    658.984mil    590.551mil  T        180.00 1.0NF_0603_50V_X7R
C4         CAP0603_M1        1070.866mil    641.732mil   1070.866mil    641.732mil   1070.866mil    608.732mil  T         90.00 100NF_0603_50V_X7R
C3         CAP0603_M1         814.961mil    862.205mil    814.961mil    862.205mil    847.961mil    862.205mil  T        180.00 100NF_0603_50V_X7R
C2         CAP0603_M1         811.024mil    397.638mil    811.024mil    397.638mil    844.024mil    397.638mil  T        180.00 100NF_0603_50V_X7R
C1         NICHICON_UD_6X7    268.701mil    945.866mil    268.701mil    945.866mil    378.937mil    945.866mil  T        180.00 47UF/50V ELKO  NICHICON UD
TPS0       TESTPIN2           1578.74mil   1185.039mil    1578.74mil   1185.039mil    1578.74mil   1185.039mil  T         90.00 TP S200 H1.0 BLACK
TPS1       TESTPIN2           1578.74mil   1062.992mil    1578.74mil   1062.992mil    1578.74mil   1062.992mil  T         90.00 TP S200 H1.0 BLACK
U1         QFN32_5X5_0.5      866.142mil    629.921mil    866.142mil    629.921mil    797.244mil    527.559mil  T         90.00 ONSEMI_NCV70517
C5         CAP0603            677.165mil    787.402mil    677.165mil    787.402mil    710.165mil    787.402mil  T        180.00 1.0NF_0603_50V_X7R
C6         CAP0603            625.984mil    669.291mil    625.984mil    669.291mil    658.984mil    669.291mil  T        180.00 1.0NF_0603_50V_X7R

